This category has 1,200 items. Only the first 1000 records are returned.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4LSB45-1 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $386.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF45-1 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $386.00 | Dimensions - |
Add To Cart
Request Quote |
2LSB10-6 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 3.3 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $394.00 |
Dimensions
- |
Add To Cart
Request Quote |
2LSF10-6 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 3.3 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $394.00 |
Dimensions
- |
Add To Cart
Request Quote |
4LSB45-2 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $394.00 | Dimensions - |
Add To Cart
Request Quote |
4LSB45-3 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $394.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF45-2 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $394.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF45-3 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $394.00 | Dimensions - |
Add To Cart
Request Quote |
2LSB45-7 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 2.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $403.00 |
Dimensions
- |
Add To Cart
Request Quote |
2LSF45-7 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 2.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $403.00 |
Dimensions
- |
Add To Cart
Request Quote |
4LSB45-4 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $403.00 | Dimensions - |
Add To Cart
Request Quote |
4LSB45-5 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $403.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF45-4 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $403.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF45-5 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $403.00 | Dimensions - |
Add To Cart
Request Quote |
2LSB20-7 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 2.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $409.00 |
Dimensions
- |
Add To Cart
Request Quote |
2LSF20-7 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 2.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $409.00 |
Dimensions
- |
Add To Cart
Request Quote |
4LSB20-1 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $409.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF20-1 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $409.00 | Dimensions - |
Add To Cart
Request Quote |
4LSB20-2 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $418.00 | Dimensions - |
Add To Cart
Request Quote |
4LSB20-3 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $418.00 | Dimensions - |
Add To Cart
Request Quote |
4LSB45-6 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $418.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF20-2 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $418.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF20-3 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $418.00 | Dimensions - |
Add To Cart
Request Quote |
4LSF45-6 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $418.00 | Dimensions - |
Add To Cart
Request Quote |
2LSB10-7 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 2.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $426.00 |
Dimensions
- |
Add To Cart
Request Quote |