ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Linear and Rotary Actuators > Linear Actuators - Motorized Linear Slides > EAS Series Linear Actuators (Pulse Input Type) > View Items 


This category has 1,536 items. Only the first 1000 records are returned.Please use Advanced Search to find/browse items.

EAS Series Linear Actuators (Pulse Input Type)

Check up to five results to perform an action.

eas-series-top.jpg

larger image
The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.
  • Stroke Lengths from 50 mm up to 500 mm
  • X-axis or Y-axis Table options
  • Straight Motor or Reversed Motor Type
  • Electromagnetic Brake available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 1000 Unit of Measure: Metric 1 2 3 4 5 »  

Item #

Power Supply

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Stroke

Web Price

EAS4X-D005-ARAK-3 24/48 VDC Not Equipped Straight Type X-axis Table 12 mm 15 kg 50 mm $883.15
EAS4X-D010-ARAK-3 24/48 VDC Not Equipped Straight Type X-axis Table 12 mm 15 kg 100 mm $883.15
EAS4X-D015-ARAK-3 24/48 VDC Not Equipped Straight Type X-axis Table 12 mm 15 kg 150 mm $910.35
EAS4X-D020-ARAK-3 24/48 VDC Not Equipped Straight Type X-axis Table 12 mm 15 kg 200 mm $910.35
EAS4X-D025-ARAK-3 24/48 VDC Not Equipped Straight Type X-axis Table 12 mm 15 kg 250 mm $938.40
EAS4X-D030-ARAK-3 24/48 VDC Not Equipped Straight Type X-axis Table 12 mm 15 kg 300 mm $938.40
EAS4X-D040-ARAK-3 24/48 VDC Not Equipped Straight Type X-axis Table 12 mm 15 kg 400 mm $966.45
EAS4X-D050-ARAK-3 24/48 VDC Not Equipped Straight Type X-axis Table 12 mm 15 kg 500 mm $994.50
EAS4X-D005-ARAA-3 Single-Phase 100-115 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 50 mm $1,116.05
EAS4X-D010-ARAA-3 Single-Phase 100-115 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 100 mm $1,116.05
EAS4X-D015-ARAA-3 Single-Phase 100-115 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 150 mm $1,144.10
EAS4X-D020-ARAA-3 Single-Phase 100-115 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 200 mm $1,144.10
EAS4X-D025-ARAA-3 Single-Phase 100-115 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 250 mm $1,172.15
EAS4X-D030-ARAA-3 Single-Phase 100-115 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 300 mm $1,172.15
EAS4X-D040-ARAA-3 Single-Phase 100-115 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 400 mm $1,200.20
EAS4X-D050-ARAA-3 Single-Phase 100-115 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 500 mm $1,227.40
EAS4X-D005-ARAC-3 Single-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 50 mm $1,116.05
EAS4X-D010-ARAC-3 Single-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 100 mm $1,116.05
EAS4X-D015-ARAC-3 Single-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 150 mm $1,144.10
EAS4X-D020-ARAC-3 Single-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 200 mm $1,144.10
EAS4X-D025-ARAC-3 Single-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 250 mm $1,172.15
EAS4X-D030-ARAC-3 Single-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 300 mm $1,172.15
EAS4X-D040-ARAC-3 Single-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 400 mm $1,200.20
EAS4X-D050-ARAC-3 Single-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 500 mm $1,227.40
EAS4X-D005-ARAS-3 Three-Phase 200-230 VAC Not Equipped Straight Type X-axis Table 12 mm 15 kg 50 mm $1,116.05
  Results 1 - 25 of 1000 1 2 3 4 5 »