Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
ASM98AAE-N50 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98AAE-N7.2 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98AAE-T10 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98AAE-T20 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98AAE-T3.6 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98AAE-T30 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98AAE-T7.2 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-H100 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-H50 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-N10 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-N25 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-N36 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-N5 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-N50 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-N7.2 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-T10 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-T20 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-T3.6 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-T30 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE-T7.2 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98MAE-H100 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98MAE-H50 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98MAE-N10 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98MAE-N25 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98MAE-N36 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |