Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
ASM46AA | Motor Frame Size - 1.65 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM46MA | Motor Frame Size - 1.65 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66AAE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66AAT | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66ACE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66ACT | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM69AAE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM69AAT | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM69ACE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM69ACT | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM69MAE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM69MCE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM911AAE | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM911AAT | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM911ACE | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM911ACT | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98AAE | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98AAT | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACE | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98ACT | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98MAE | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM98MCE | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM46AA-T3.6 | Motor Frame Size - 1.65 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |