Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. Order online or request a quote.
1 2
Clear
Filter
Impeller Diameter (in.)
- 1.97
- 2.36
- 3.15
- 3.94
- 4.72
- 6.30
Impeller Diameter (mm)
- 50
- 60
- 80
- 100
- 120
- 160
Power Supply
- Single-Phase 100/110/115 VAC
- Single-Phase 200/220/230 VAC
- Three-Phase 200/220/230 VAC
Fan Kit
- Fan Only
- Fan, Mounting Bracket, Mounting Screws
- Fan, Finger Guard, Mounting Bracket, Mounting Screws
- Fan, Filter, Mounting Bracket, Mounting Screws
Item # |
Impeller Diameter |
Power Supply |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Safety Standards |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| T-MB1040-B-GA | - 3.94 in.100 mm | - Single-Phase 100/110/115 VAC | - 91.80 CFM2.60 m³/min | - 1.14 inH2O284 Pa | - Fan, Finger Guard, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $123.00 |
Add To Cart
Request Quote |
| T-MB1040-D-GA | - 3.94 in.100 mm | - Single-Phase 200/220/230 VAC | - 95.30 CFM2.70 m³/min | - 1.22 inH2O304 Pa | - Fan, Finger Guard, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $128.00 |
Add To Cart
Request Quote |
| T-MB1040-B-FA | - 3.94 in.100 mm | - Single-Phase 100/110/115 VAC | - 91.80 CFM2.60 m³/min | - 1.14 inH2O284 Pa | - Fan, Filter, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $134.00 |
Add To Cart
Request Quote |
| T-MB1040-D-FA | - 3.94 in.100 mm | - Single-Phase 200/220/230 VAC | - 95.30 CFM2.70 m³/min | - 1.22 inH2O304 Pa | - Fan, Filter, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $138.00 |
Add To Cart
Request Quote |
| T-MB1255-B-GA | - 4.72 in.120 mm | - Single-Phase 100/110/115 VAC | - 180 CFM5.10 m³/min | - 1.77 inH2O441 Pa | - Fan, Finger Guard, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $217.00 |
Add To Cart
Request Quote |
| T-MB1255-D-GA | - 4.72 in.120 mm | - Single-Phase 200/220/230 VAC | - 184 CFM5.2 m³/min | - 1.81 inH2O451 Pa | - Fan, Finger Guard, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $226.00 |
Add To Cart
Request Quote |
| T-MB1255-T-GA | - 4.72 in.120 mm | - Three-Phase 200/220/230 VAC | - 184 CFM5.2 m³/min | - 1.81 inH2O451 Pa | - Fan, Finger Guard, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $226.00 |
Add To Cart
Request Quote |
| T-MB1255-B-FA | - 4.72 in.120 mm | - Single-Phase 100/110/115 VAC | - 180 CFM5.10 m³/min | - 1.77 inH2O441 Pa | - Fan, Filter, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $227.00 |
Add To Cart
Request Quote |
| T-MB1255-D-FA | - 4.72 in.120 mm | - Single-Phase 200/220/230 VAC | - 184 CFM5.2 m³/min | - 1.81 inH2O451 Pa | - Fan, Filter, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $237.00 |
Add To Cart
Request Quote |
| T-MB1255-T-FA | - 4.72 in.120 mm | - Three-Phase 200/220/230 VAC | - 184 CFM5.2 m³/min | - 1.81 inH2O451 Pa | - Fan, Filter, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $237.00 |
Add To Cart
Request Quote |
| T-MB1665-T-A | - 6.30 in.160 mm | - Three-Phase 200/220/230 VAC | - 318 CFM9 m³/min | - 2.75 inH2O686 Pa | - Fan, Mounting Bracket, Mounting Screws | - UL CSA | $454.00 |
Add To Cart
Request Quote |
| T-MB1665-D-A | - 6.30 in.160 mm | - Single-Phase 200/220/230 VAC | - 314 CFM8.90 m³/min | - 2.75 inH2O686 Pa | - Fan, Mounting Bracket, Mounting Screws | - UL CSA | $454.00 |
Add To Cart
Request Quote |
| T-MB1665-B-A | - 6.30 in.160 mm | - Single-Phase 100/110/115 VAC | - 318 CFM9 m³/min | - 2.75 inH2O686 Pa | - Fan, Mounting Bracket, Mounting Screws | - UL CSA | $441.00 |
Add To Cart
Request Quote |
1 2