Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
Item # |
Impeller Diameter |
Power Supply |
Max. Air Flow |
Max. Static Pressure |
Safety Standards |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
MBS10-EC | Impeller Diameter - 3.94 in.100 mm | Power Supply - Single-Phase 220/230 VAC | Max. Air Flow - 88.29 CFM2.50 m³/min | Max. Static Pressure - 1.29 inH2O320 Pa | Safety Standards - UL CSA CE | $174.00 | CAD - |
Add To Cart
Request Quote |
MBS10-ES | Impeller Diameter - 3.94 in.100 mm | Power Supply - Three-Phase 220/230 VAC | Max. Air Flow - 88.29 CFM2.50 m³/min | Max. Static Pressure - 1.29 inH2O320 Pa | Safety Standards - UL CSA CE | $174.00 | CAD - |
Add To Cart
Request Quote |
MBS10-UA | Impeller Diameter - 3.94 in.100 mm | Power Supply - Single-Phase 110/115 VAC | Max. Air Flow - 88.29 CFM2.50 m³/min | Max. Static Pressure - 1.29 inH2O320 Pa | Safety Standards - UL CSA CE | $169.00 | CAD - |
Add To Cart
Request Quote |
MBS12-UA | Impeller Diameter - 4.72 in.120 mm | Power Supply - Single-Phase 110/115 VAC | Max. Air Flow - 184 CFM5.2 m³/min | Max. Static Pressure - 1.81 inH2O450 Pa | Safety Standards - UL CSA CE | $248.00 | CAD - |
Add To Cart
Request Quote |
MBS12-EC | Impeller Diameter - 4.72 in.120 mm | Power Supply - Single-Phase 220/230 VAC | Max. Air Flow - 184 CFM5.2 m³/min | Max. Static Pressure - 1.81 inH2O450 Pa | Safety Standards - UL CSA CE | $259.00 | CAD - |
Add To Cart
Request Quote |
MBS12-ES | Impeller Diameter - 4.72 in.120 mm | Power Supply - Three-Phase 220/230 VAC | Max. Air Flow - 184 CFM5.2 m³/min | Max. Static Pressure - 1.81 inH2O450 Pa | Safety Standards - UL CSA CE | $259.00 | CAD - |
Add To Cart
Request Quote |