Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Three-Phase 220/230 VAC
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Item #

Impeller Diameter

Power Supply

Max. Air Flow

Max. Static Pressure

Safety Standards

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- 3.94 in.100 mm - Single-Phase 220/230 VAC - 88.29 CFM2.50 m³/min - 1.29 inH2O320 Pa - UL CSA CE $174.00 - Add To Cart
Request Quote
- 3.94 in.100 mm - Three-Phase 220/230 VAC - 88.29 CFM2.50 m³/min - 1.29 inH2O320 Pa - UL CSA CE $174.00 - Add To Cart
Request Quote
- 3.94 in.100 mm - Single-Phase 110/115 VAC - 88.29 CFM2.50 m³/min - 1.29 inH2O320 Pa - UL CSA CE $169.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Single-Phase 110/115 VAC - 184 CFM5.2 m³/min - 1.81 inH2O450 Pa - UL CSA CE $248.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Single-Phase 220/230 VAC - 184 CFM5.2 m³/min - 1.81 inH2O450 Pa - UL CSA CE $259.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Three-Phase 220/230 VAC - 184 CFM5.2 m³/min - 1.81 inH2O450 Pa - UL CSA CE $259.00 - Add To Cart
Request Quote
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved