Free Shipping for Online Orders. Terms and conditions apply.

The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

  • PWM Control
  • DC Input
  • Frame size 2.36 in (60 mm)
  • Maximum airflow 12.7 CFM (0.36 m3/min)
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Web Price

Add To Cart / Contact Sales
- 2.36 in60 mm - 24 VDC - Pulse Sensor - Lead Wire - 42.7 CFM1.21 m³/min - 0.899 inH2O224 Pa $57.00 Add To Cart
Request Quote
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved