ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Speed Control AC Motors & Gear Motors > DSC Series Speed Control AC Motors & Gear Motors > View Items 

DSC Series Speed Control AC Motors & Gear Motors

Check up to five results to perform an action.

dsci540ua-_a-3v-img.jpg

larger image
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations or the standard round shaft AC motor, each with a matching AC Input Speed Controller.  The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
  • Frame sizes from 2.36 in to 3.54 in.
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 3.8 r/min to 90 ~ 1600 r/min
  • Digital display built into the controller



Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 932 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

DSCI26UA-5A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 3/8 in. Not Equipped 2 lb-in   18 ~ 320 $249.90
DSCI26UA-6A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 3/8 in. Not Equipped 2.3 lb-in   15 ~ 266 $249.90
DSCI26UA-7.5A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.50 :1 3/8 in. Not Equipped 3 lb-in   12 ~ 213 $249.90
DSCI26UA-9A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 3/8 in. Not Equipped 3.6 lb-in   10 ~ 177 $249.90
DSCI26UA-12.5A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.50 :1 3/8 in. Not Equipped 4.9 lb-in   7.2 ~ 128 $249.90
DSCI26UA-15A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 3/8 in. Not Equipped 6 lb-in   6 ~ 106 $249.90
DSCI26UA-18A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 3/8 in. Not Equipped 7.1 lb-in   5 ~ 88 $249.90
DSCI26UA-25A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 3/8 in. Not Equipped 9.7 lb-in   3.6 ~ 64 $255.00
DSCI26UA-30A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 3/8 in. Not Equipped 11.5 lb-in   3 ~ 53 $255.00
DSCI26UA-36A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 36 :1 3/8 in. Not Equipped 13.2 lb-in   2.5 ~ 44 $255.00
DSCI26UA-50A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 50 :1 3/8 in. Not Equipped 19.4 lb-in   1.8 ~ 32 $260.95
DSCI26UA-60A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 60 :1 3/8 in. Not Equipped 23 lb-in   1.5 ~ 26 $260.95
DSCI26UA-75A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 75 :1 3/8 in. Not Equipped 28 lb-in   1.2 ~ 21 $260.95
DSCI26UA-90A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 90 :1 3/8 in. Not Equipped 34 lb-in   1 ~ 17.7 $260.95
DSCI26UA-100A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 100 :1 3/8 in. Not Equipped 38 lb-in   0.9 ~ 16 $260.95
DSCI26UA-120A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 120 :1 3/8 in. Not Equipped 46 lb-in   0.75 ~ 13.3 $260.95
DSCI26UA-150A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 150 :1 3/8 in. Not Equipped 53 lb-in   0.6 ~ 10.6 $260.95
DSCI26UA-180A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 180 :1 3/8 in. Not Equipped 53 lb-in   0.5 ~ 8.8 $260.95
DSCI26UA-250A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 250 :1 3/8 in. Not Equipped 53 lb-in   0.36 ~ 6.4 $300.05
DSCI26UA-300A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 300 :1 3/8 in. Not Equipped 53 lb-in   0.3 ~ 5.3 $300.05
DSCI26UA-360A-3V 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 360 :1 3/8 in. Not Equipped 53 lb-in   0.25 ~ 4.4 $300.05
DSCI26EC-5A-3V 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 3/8 in. Not Equipped 1.85 lb-in [50 Hz]  
2 lb-in2.3  
18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$252.45
DSCI26EC-6A-3V 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 6 :1 3/8 in. Not Equipped 2.2 lb-in [50 Hz]  
2.3 lb-in3  
15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$252.45
DSCI26EC-7.5A-3V 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 7.50 :1 3/8 in. Not Equipped 2.7 lb-in [50 Hz]  
3 lb-in3.6  
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$252.45
DSCI26EC-9A-3V 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 9 :1 3/8 in. Not Equipped 3.2 lb-in [50 Hz]  
3.6 lb-in4.9  
10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$252.45
  Results 1 - 25 of 932 1 2 3 4 5 »