ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Stepper Motors > DC Input Stepper Motor & Driver Packages > Stepper Motor & Driver Packages (0.36°/0.72°) > ASX Series All-in-one Closed Loop Stepper Motors (DC Input) > View Items 

ASX Series All-in-one Closed Loop Stepper Motors (DC Input)

Check up to five results to perform an action.

ASX-top.jpg

larger image
The ASX series is a closed loop AlphaStep based motor consisting of motor, driver and controller. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. With the AlphaStep technology, the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
  • No Hunting or Gain tuning
  • Closed loop
  • RS-232 communications
  • GUI software available
  • Resolution - 0.72° ~ 0.036° (Microstep)
  • 12~48 VDC power supply input
  • RoHS compliant

  • Learn More


Configure



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 2 of 2 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Power Supply

Learn More

Web Price

ASX66A-1 2.36 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
142 oz-in 12 ~ 48 VDC Learn More $722.50
ASX66A-2 2.36 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
142 oz-in 12 ~ 48 VDC Learn More $850.00
  Results 1 - 2 of 2 1