The high-torque PK/PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

  • 0.79 in. (20 mm) Frame Size
  • 5-Phase, New Pentagon (0.72°)
  • Single or Double Shaft
  • Max. Holding Torque
    • Round Shaft Type = 3.2 oz-in (0.0231 N·m)
    • Geared Type = 5.3 lb-in (0.6 N·m)
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Gear Type

  • Harmonic, Non Backlash (0 arc min), Centered Shaft
  • No Gearhead

Shaft

  • Single
  • Double

Item #

Frame Size

Basic Step Angle

Speed-Torque Characteristics

Holding Torque

Current per Phase

Shaft/Gear Type

Gear Ratio (X:1)

Encoder Output

Shaft

Web Price

Add To Cart / Contact Sales
PK513PA - 0.79 in20 mm - 0.72°
Speed-Torque Characteristics
- 3.2 oz-in0.0231 N·m - 0.35 A/phase - Round Shaft (No Gearhead) - - - Single - $100.00 Add To Cart
Request Quote
PK513PB - 0.79 in20 mm - 0.72°
Speed-Torque Characteristics
- 3.2 oz-in0.0231 N·m - 0.35 A/phase - Round Shaft (No Gearhead) - - - Double - $105.00 Add To Cart
Request Quote
PK513PA-H50S - 0.79 in20 mm - 0.72°
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - 0.35 A/phase - Harmonic Gear - 50 :1 - - Single - $868.00 Add To Cart
Request Quote
PK513PB-H50S - 0.79 in20 mm - 0.72°
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - 0.35 A/phase - Harmonic Gear - 50 :1 - - Double - $874.00 Add To Cart
Request Quote
PK513PA-H100S - 0.79 in20 mm - 0.72°
Speed-Torque Characteristics
- 85 oz-in0.6 N·m - 0.35 A/phase - Harmonic Gear - 100 :1 - - Single - $868.00 Add To Cart
Request Quote
PK513PB-H100S - 0.79 in20 mm - 0.72°
Speed-Torque Characteristics
- 85 oz-in0.6 N·m - 0.35 A/phase - Harmonic Gear - 100 :1 - - Double - $874.00 Add To Cart
Request Quote
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved