Item # |
Actuator Frame Size |
Finger Type |
Cover |
Input Power |
Maximum Grip Force |
Maximum Speed |
Push Speed |
Permissible Load |
Permissible Axial Load |
Permissible Radial Load |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EH3-AZAKH | Actuator Frame Size - 36 mm | Finger Type - 2-Finger Type | Cover - Equipped | Input Power - DC | Maximum Grip Force - 7 N | Maximum Speed - 156 mm/s (78 mm/s each side) | Push Speed - 20 mm/s (10 mm/s each side) | Permissible Load - 2 N | Permissible Axial Load - | Permissible Radial Load - | $919.00 | CAD - |
Add To Cart
Request Quote |
EH4-AZAKH | Actuator Frame Size - 46 mm | Finger Type - 2-Finger Type | Cover - Equipped | Input Power - DC | Maximum Grip Force - 25 N | Maximum Speed - 156 mm/s (78 mm/s each side) | Push Speed - 20 mm/s (10 mm/s each side) | Permissible Load - 5 N | Permissible Axial Load - | Permissible Radial Load - | $919.00 | CAD - |
Add To Cart
Request Quote |
EH4T-AZAK | Actuator Frame Size - 46 mm | Finger Type - 3-Finger Type | Cover - Not Equipped | Input Power - DC | Maximum Grip Force - 50 N | Maximum Speed - 1200 r/min | Push Speed - 12 r/min | Permissible Load - | Permissible Axial Load - 15 N | Permissible Radial Load - 23 N | $868.00 | CAD - |
Add To Cart
Request Quote |
EH4T-AZAKH | Actuator Frame Size - 46 mm | Finger Type - 3-Finger Type | Cover - Equipped | Input Power - DC | Maximum Grip Force - 50 N | Maximum Speed - 1200 r/min | Push Speed - 12 r/min | Permissible Load - | Permissible Axial Load - 15 N | Permissible Radial Load - 23 N | $919.00 | CAD - |
Add To Cart
Request Quote |