ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service:
1-800-418-7903

Technical Support:
1-800-GO-VEXTA (468-3982)

International Customers:

Chicago: +1-847-871-5931 or

Los Angeles: +1-310-715-3303

Click here to e-mail us

Se habla español

Chicago: +1-847-871-5931 or

Los Angeles: +1-310-715-3303

Japanese Support

Tel: 1-800-746-6872

Email:
j-support@orientalmotor.com

Hours
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Constant Speed AC Motors > V Series Induction Motors > View Items 

V Series Induction Motors

Check up to five results to perform an action.

V series top

larger image
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 558 Unit of Measure: Imperial 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

VHI590A2-5U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 Lead Wire 23 360 $221.85
VHI590A2T-5U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 Terminal Box 23 360 $248.20
VHI590A2-6U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 Lead Wire 28 300 $221.85
VHI590A2T-6U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 Terminal Box 28 300 $248.20
VHI590A2-7.5U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.5 :1 Lead Wire 34 240 $221.85
VHI590A2T-7.5U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.5 :1 Terminal Box 34 240 $248.20
VHI590A2-9U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 Lead Wire 41 200 $221.85
VHI590A2T-9U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 Terminal Box 41 200 $248.20
VHI590A2-12.5U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.5 :1 Lead Wire 58 144 $223.55
VHI590A2T-12.5U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.5 :1 Terminal Box 58 144 $249.90
VHI590A2-15U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 Lead Wire 69 120 $223.55
VHI590A2T-15U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 Terminal Box 69 120 $249.90
VHI590A2-18U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 Lead Wire 80 100 $234.60
VHI590A2T-18U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 Terminal Box 80 100 $260.95
VHI590A2-25U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 Lead Wire 111 72 $242.25
VHI590A2T-25U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 Terminal Box 111 72 $268.60
VHI590A2-30U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 Lead Wire 133 60 $242.25
VHI590A2T-30U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 Terminal Box 133 60 $268.60
VHI590A2-36U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 36 :1 Lead Wire 160 50 $242.25
VHI590A2T-36U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 36 :1 Terminal Box 160 50 $268.60
VHI590A2-50U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 50 :1 Lead Wire 220 36 $242.25
VHI590A2T-50U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 50 :1 Terminal Box 220 36 $268.60
VHI590A2-60U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 60 :1 Lead Wire 260 30 $242.25
VHI590A2T-60U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 60 :1 Terminal Box 260 30 $268.60
VHI590A2-75U Induction Motor 3.54 in. sq. 90 W (1/8 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 75 :1 Lead Wire 310 24 $249.90
  Results 1 - 25 of 558 1 2 3 4 5 »