The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
26 - 50 of 558 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

California Proposition 65

Add To Cart / Contact Sales
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 310 lb-in  35.5 N·m   - 24 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Lead Wire - 350 lb-in  40 N·m   - 20 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 350 lb-in  40 N·m   - 20 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Lead Wire - 350 lb-in  40 N·m   - 18 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 350 lb-in  40 N·m   - 18 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Lead Wire - 350 lb-in  40 N·m   - 15 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 350 lb-in  40 N·m   - 15 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Lead Wire - 350 lb-in  40 N·m   - 12 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 350 lb-in  40 N·m   - 12 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Lead Wire - 350 lb-in  40 N·m   - 10 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 350 lb-in  40 N·m   - 10 Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Lead Wire - 23 lb-in [60 Hz]  29 lb-in [50 Hz]  2.7 N·m [60 Hz]  3.3 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 23 lb-in [60 Hz]  29 lb-in [50 Hz]  2.7 N·m [60 Hz]  3.3 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 29 lb-in [60 Hz]  34 lb-in [50 Hz]  3.3 N·m [60 Hz]  3.9 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 29 lb-in [60 Hz]  34 lb-in [50 Hz]  3.3 N·m [60 Hz]  3.9 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 36 lb-in [60 Hz]  43 lb-in [50 Hz]  4.1 N·m [60 Hz]  4.9 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 36 lb-in [60 Hz]  43 lb-in [50 Hz]  4.1 N·m [60 Hz]  4.9 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Lead Wire - 43 lb-in [60 Hz]  52 lb-in [50 Hz]  4.9 N·m [60 Hz]  5.9 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 43 lb-in [60 Hz]  52 lb-in [50 Hz]  4.9 N·m [60 Hz]  5.9 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Lead Wire - 60 lb-in [60 Hz]  72 lb-in [50 Hz]  6.8 N·m [60 Hz]  8.2 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 60 lb-in [60 Hz]  72 lb-in [50 Hz]  6.8 N·m [60 Hz]  8.2 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 72 lb-in [60 Hz]  87 lb-in [50 Hz]  8.2 N·m [60 Hz]  9.9 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 72 lb-in [60 Hz]  87 lb-in [50 Hz]  8.2 N·m [60 Hz]  9.9 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 100 lb-in [50 Hz]  83 lb-in [60 Hz]  11.3 N·m [50 Hz]  9.4 N·m [60 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 100 lb-in [50 Hz]  83 lb-in [60 Hz]  11.3 N·m [50 Hz]  9.4 N·m [60 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Add To Cart
Request Quote
26 - 50 of 558 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved