Item # |
Motor Frame Size |
Rated Output Power |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Gear Type - Search |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
NXM1075A-J25 | Motor Frame Size - 4.09 in.104 mm | Rated Output Power - 750 W (1 HP) | Rated Torque - 6780 oz-in47.80 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
NXM1075M-J25 | Motor Frame Size - 4.09 in.104 mm | Rated Output Power - 750 W (1 HP) | Rated Torque - 6780 oz-in47.80 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
NXM1075A-J10 | Motor Frame Size - 4.09 in.104 mm | Rated Output Power - 750 W (1 HP) | Rated Torque - 2710 oz-in19.1 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
NXM1075M-J10 | Motor Frame Size - 4.09 in.104 mm | Rated Output Power - 750 W (1 HP) | Rated Torque - 2710 oz-in169 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
NXM1075A-J5 | Motor Frame Size - 4.09 in.104 mm | Rated Output Power - 750 W (1 HP) | Rated Torque - 1350 oz-in9.56 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
NXM1075M-J5 | Motor Frame Size - 4.09 in.104 mm | Rated Output Power - 750 W (1 HP) | Rated Torque - 1350 oz-in9.56 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |