ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Network Products > Hollow Rotary Actuators (Network) > DGII Series Hollow Rotary Actuators (Stored Data) > View Items 

DGII Series Hollow Rotary Actuators (Stored Data)

Check up to five results to perform an action.

dg2-flex-top

larger image
The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Designed for continuous operation
  • Lower heat generation
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Package includes 3 m (9.8 ft.) motor cable



Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 18 of 18 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Power Supply

Shaft

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

DG60-ARAKD2-3 2.36 in 24 VDC Single Not Equipped 7.90 lb-in 200 $1,117.75
DG60-ARBKD2-3 2.36 in 24 VDC Double Not Equipped 7.90 lb-in 200 $1,120.30
DG85R-ARAAD2-3 3.35 in Single-Phase 100-120 VAC Single Not Equipped 24 lb-in 200 $1,855.55
DG85R-ARACD2-3 3.35 in Single-Phase 200-240 VAC Single Not Equipped 24 lb-in 200 $1,855.55
DG85R-ARBAD2-3 3.35 in Single-Phase 100-120 VAC Double Not Equipped 24 lb-in 200 $1,858.10
DG85R-ARBCD2-3 3.35 in Single-Phase 200-240 VAC Double Not Equipped 24 lb-in 200 $1,858.10
DG130R-ARAAD2-3 5.12 in Single-Phase 100-120 VAC Single Not Equipped 106 lb-in 200 $2,048.50
DG130R-ARACD2-3 5.12 in Single-Phase 200-240 VAC Single Not Equipped 106 lb-in 200 $2,048.50
DG130R-ARBAD2-3 5.12 in Single-Phase 100-120 VAC Double Not Equipped 106 lb-in 200 $2,051.05
DG130R-ARBCD2-3 5.12 in Single-Phase 200-240 VAC Double Not Equipped 106 lb-in 200 $2,051.05
DG130R-ARMAD2-3 5.12 in Single-Phase 100-120 VAC Single Equipped 106 lb-in 200 $2,255.90
DG130R-ARMCD2-3 5.12 in Single-Phase 200-240 VAC Single Equipped 106 lb-in 200 $2,255.90
DG200R-ARAAD2-3 7.87 in Single-Phase 100-120 VAC Single Not Equipped 440 lb-in 110 $2,414.85
DG200R-ARACD2-3 7.87 in Single-Phase 200-240 VAC Single Not Equipped 440 lb-in 110 $2,414.85
DG200R-ARBAD2-3 7.87 in Single-Phase 100-120 VAC Double Not Equipped 440 lb-in 110 $2,418.25
DG200R-ARBCD2-3 7.87 in Single-Phase 200-240 VAC Double Not Equipped 440 lb-in 110 $2,418.25
DG200R-ARMAD2-3 7.87 in Single-Phase 100-120 VAC Single Equipped 440 lb-in 110 $2,622.25
DG200R-ARMCD2-3 7.87 in Single-Phase 200-240 VAC Single Equipped 440 lb-in 110 $2,622.25
  Results 1 - 18 of 18 1