---|---|---|---|---|---|---|---|---|---|---|
BLF230S-200 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF230S-100 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF230C-200 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF230C-100 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF230A-200 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF230A-100 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF6400S-5 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF6200S-10 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF6200C-10 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF6200A-10 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF6400S-5FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF6200S-10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF6200C-10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF6200A-10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF5120S-15 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF5120C-15 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF5120A-15 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF460S-30 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF460C-30 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF460A-30 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF5120S-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF5120C-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF5120A-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF460S-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF460C-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |