---|---|---|---|---|---|---|---|---|---|---|
BLF230A-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF230C-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF230S-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF460A-A | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 1.75 lb-in0.20 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF460C-A | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 1.75 lb-in0.20 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF460S-A | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 1.75 lb-in0.20 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF230A-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF230C-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF230S-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF5120A-A | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF5120C-A | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF5120S-A | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF230A-5 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF230C-5 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF230S-5 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF6200A-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.75 lb-in0.65 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF6200C-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.75 lb-in0.65 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF6200S-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.75 lb-in0.65 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF230A-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF230C-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF230S-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF460A-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF460C-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF460S-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF230A-10 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |