---|---|---|---|---|---|---|---|---|---|---|
BLF460A-10FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF460A-15FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF460A-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
BLF460A-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF460A-50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF460A-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF460A-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF460C-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF460C-10FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF460C-15FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF460C-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
BLF460C-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF460C-50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF460C-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF460C-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF460S-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLF460S-10FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLF460S-15FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLF460S-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
BLF460S-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF460S-50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF460S-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF460S-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF460A-A | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 1.75 lb-in0.20 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLF460C-A | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 1.75 lb-in0.20 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |