The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
- Wide speed range
- Excellent speed stability
- Compact & high power
- Energy saving
- Frames sizes from 2.36 in. to 3.54 in.
- Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
- Rated torque up to 68 N-m (600 lb-in)
- Electromagnetic brake type
- IP65 Protection
- 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
- Cables included
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| BLE512CM30F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 90 | - Equipped | - 3.3 ~ 133 | Request Quote |
Add To Cart
Request Quote |
| BLE512CM50F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 150 | - Equipped | - 2 ~ 80 | Request Quote |
Add To Cart
Request Quote |
| BLE512CM100F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 300 | - Equipped | - 1 ~ 40 | Request Quote |
Add To Cart
Request Quote |
| BLE512CM200F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 600 | - Equipped | - 0.5 ~ 20 | Request Quote |
Add To Cart
Request Quote |
| BLE512SM5F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 | - Equipped | - 20 ~ 800 | Request Quote |
Add To Cart
Request Quote |
| BLE512SM10F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 30 | - Equipped | - 10 ~ 400 | Request Quote |
Add To Cart
Request Quote |
| BLE512SM15F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 45 | - Equipped | - 6.7 ~ 267 | Request Quote |
Add To Cart
Request Quote |
| BLE512SM20F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 60 | - Equipped | - 5 ~ 200 | Request Quote |
Add To Cart
Request Quote |
| BLE512SM30F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 90 | - Equipped | - 3.3 ~ 133 | Request Quote |
Add To Cart
Request Quote |
| BLE512SM50F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 150 | - Equipped | - 2 ~ 80 | Request Quote |
Add To Cart
Request Quote |
| BLE512SM100F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 300 | - Equipped | - 1 ~ 40 | Request Quote |
Add To Cart
Request Quote |
| BLE512SM200F-3 | - 3.54 in. sq. | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 600 | - Equipped | - 0.5 ~ 20 | Request Quote |
Add To Cart
Request Quote |