The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
26 - 50 of 612 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
Sort by
- 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.54 - Not Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.54 - Not Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 0.89 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 0.89 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 0.89 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 1.77 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 1.77 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 1.77 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 3.54 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.54 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.54 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
- - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
- - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
26 - 50 of 612 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved