Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU6200SCP-10-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-100A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-200A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-100A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-200A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-100A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-200A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-100A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-200A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-100-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-200-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-100-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-200-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-100-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-200-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-100-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-200-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-15-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-15-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-15-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-15-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-15A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-15A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-15A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-15A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |