Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU460SAP-15-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - Yes | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-15-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - No | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-15-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - Yes | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-30A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-30A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-30A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-30A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-15A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-15A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-15A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-15A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-5A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - No | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-5-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - No | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-5A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - Yes | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-5-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-20-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - No | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-20-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - Yes | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-20-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - No | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-20-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - Yes | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-20A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-20A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-20A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-20A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-10-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 1040 oz-in²190 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-10-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 1040 oz-in²190 kg·m² | Request Quote |
Add To Cart
Request Quote |