Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU460SAP-10A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 520 oz-in²95 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-10A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 520 oz-in²95 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-10A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 520 oz-in²95 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-5A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - No | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-5-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - No | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-5A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - Yes | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-5-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-15A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - No | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-15-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - No | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-15A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - Yes | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-15-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-15-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-15-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-15-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-15-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-15A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-15A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-15A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-15A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-5-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-5-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-5-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-5-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-5A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-5A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |