Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU230A-A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | IP65 Motor? - No | Rated Torque - 0.85 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 9.80 oz-in²1.80 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | IP65 Motor? - Yes | Rated Torque - 0.85 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 9.80 oz-in²1.80 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | IP65 Motor? - No | Rated Torque - 0.85 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 9.80 oz-in²1.80 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | IP65 Motor? - Yes | Rated Torque - 0.85 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 9.80 oz-in²1.80 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU260A-A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | IP65 Motor? - No | Rated Torque - 1.69 lb-in0.19 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 21 oz-in²3.75 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU260AP-A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | IP65 Motor? - Yes | Rated Torque - 1.69 lb-in0.19 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 21 oz-in²3.75 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU260C-A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | IP65 Motor? - No | Rated Torque - 1.69 lb-in0.19 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 21 oz-in²3.75 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU260CP-A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | IP65 Motor? - Yes | Rated Torque - 1.69 lb-in0.19 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 21 oz-in²3.75 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | IP65 Motor? - No | Rated Torque - 3.38 lb-in0.38 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 31 oz-in²5.60 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | IP65 Motor? - Yes | Rated Torque - 3.38 lb-in0.38 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 31 oz-in²5.60 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | IP65 Motor? - No | Rated Torque - 3.38 lb-in0.38 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 31 oz-in²5.60 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | IP65 Motor? - Yes | Rated Torque - 3.38 lb-in0.38 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 31 oz-in²5.60 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-5-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-5-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-5-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-5-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-5A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-5A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-5A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-5A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5200C-A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | IP65 Motor? - No | Rated Torque - 5.63 lb-in0.64 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 48 oz-in²8.75 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5200CP-A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | IP65 Motor? - Yes | Rated Torque - 5.63 lb-in0.64 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 48 oz-in²8.75 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-10-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 270 oz-in²50 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-10-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 270 oz-in²50 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-10-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - No | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 270 oz-in²50 kg·m² | Request Quote |
Add To Cart
Request Quote |