Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
2TK3A-AW2U | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 0.61875 lb-in 0.07 N·m | Torque at Max Output - 0.33125 lb-in 0.038 N·m | Speed at Max Output (rpm) - 900 | $143.00 |
Add To Cart
Request Quote |
2TK3A-CW2E | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 0.61875 lb-in 0.07 N·m | Torque at Max Output - 0.33125 lb-in [60 Hz] 0.34375 lb-in [50 Hz] 0.038 N·m [60 Hz] 0.039 N·m [50 Hz] | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $150.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN100K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 21.86 lb-in 2.51 N·m | Speed at Max Output (rpm) - 9 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN100KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 21.86 lb-in 2.51 N·m | Speed at Max Output (rpm) - 9 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN12.5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 72 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN12.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 72 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN120K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 7.50 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN120KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 7.50 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN150K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 6 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN150KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 6 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in 0.46 N·m | Speed at Max Output (rpm) - 60 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN15KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in 0.46 N·m | Speed at Max Output (rpm) - 60 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN180K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN180KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN18K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 9.02 lb-in 1.02 N·m | Torque at Max Output - 4.83 lb-in 0.55 N·m | Speed at Max Output (rpm) - 50 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN18KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 9.02 lb-in 1.02 N·m | Torque at Max Output - 4.83 lb-in 0.55 N·m | Speed at Max Output (rpm) - 50 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN25K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in 0.69 N·m | Speed at Max Output (rpm) - 36 | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN25KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in 0.69 N·m | Speed at Max Output (rpm) - 36 | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in 0.11 N·m | Speed at Max Output (rpm) - 250 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3.6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in 0.11 N·m | Speed at Max Output (rpm) - 250 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN30K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in 0.83 N·m | Speed at Max Output (rpm) - 30 | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN30KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in 0.83 N·m | Speed at Max Output (rpm) - 30 | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN36K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in 1 N·m | Speed at Max Output (rpm) - 25 | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN36KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in 1 N·m | Speed at Max Output (rpm) - 25 | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in 0.09 N·m | Speed at Max Output (rpm) - 300 | $220.00 |
Add To Cart
Request Quote |