Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-AW2U / 3GN6KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 6.38 lb-in 0.73 N·m | Torque at Max Output - 3.74 lb-in 0.42 N·m | Speed at Max Output (rpm) - 150 | $234.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN60K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 60.44 lb-in 8 N·m | Torque at Max Output - 45.54 lb-in 5.15 N·m | Speed at Max Output (rpm) - 15 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN60KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 60.44 lb-in 8 N·m | Torque at Max Output - 45.54 lb-in 5.15 N·m | Speed at Max Output (rpm) - 15 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN50K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 66.16 lb-in [60 Hz] 70 lb-in [50 Hz] 7.67 N·m [60 Hz] 8 N·m [50 Hz] | Torque at Max Output - 41.98 lb-in 4.75 N·m | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN50KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 66.16 lb-in [60 Hz] 70 lb-in [50 Hz] 7.67 N·m [60 Hz] 8 N·m [50 Hz] | Torque at Max Output - 41.98 lb-in 4.75 N·m | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN30K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 67.07 lb-in 7.67 N·m | Torque at Max Output - 47.91 lb-in 5.48 N·m | Speed at Max Output (rpm) - 30 | $299.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN30K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 67.07 lb-in 7.67 N·m | Torque at Max Output - 42.43 lb-in [60 Hz] 49.28 lb-in [50 Hz] 4.82 N·m [60 Hz] 5.69 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $307.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN30KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 67.07 lb-in 7.67 N·m | Torque at Max Output - 47.91 lb-in 5.48 N·m | Speed at Max Output (rpm) - 30 | $299.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN30KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 67.07 lb-in 7.67 N·m | Torque at Max Output - 42.43 lb-in [60 Hz] 49.28 lb-in [50 Hz] 4.82 N·m [60 Hz] 5.69 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $307.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.34 lb-in [60 Hz] 7.85 lb-in [50 Hz] 0.85 N·m [60 Hz] 0.89 N·m [50 Hz] | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.34 lb-in [60 Hz] 7.85 lb-in [50 Hz] 0.85 N·m [60 Hz] 0.89 N·m [50 Hz] | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN6K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.42 lb-in 1.02 N·m | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 150 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN6KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.42 lb-in 1.02 N·m | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 150 | $247.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 5.32 lb-in 0.61 N·m | Speed at Max Output (rpm) - 300 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 4.71 lb-in [60 Hz] 5.47 lb-in [50 Hz] 0.53 N·m [60 Hz] 0.63 N·m [50 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 5.32 lb-in 0.61 N·m | Speed at Max Output (rpm) - 300 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 4.71 lb-in [60 Hz] 5.47 lb-in [50 Hz] 0.53 N·m [60 Hz] 0.63 N·m [50 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in 0.46 N·m | Speed at Max Output (rpm) - 60 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in [60 Hz] 4.18 lb-in [50 Hz] 0.46 N·m [60 Hz] 0.47 N·m [50 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN15KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in 0.46 N·m | Speed at Max Output (rpm) - 60 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN15KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in [60 Hz] 4.18 lb-in [50 Hz] 0.46 N·m [60 Hz] 0.47 N·m [50 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN7.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.52 lb-in [50 Hz] 7.97 lb-in [60 Hz] 0.85 N·m [50 Hz] 0.91 N·m [60 Hz] | Torque at Max Output - 4.18 lb-in [50 Hz] 4.67 lb-in [60 Hz] 0.47 N·m [50 Hz] 0.53 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN7.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.52 lb-in [50 Hz] 7.97 lb-in [60 Hz] 0.85 N·m [50 Hz] 0.91 N·m [60 Hz] | Torque at Max Output - 4.18 lb-in [50 Hz] 4.67 lb-in [60 Hz] 0.47 N·m [50 Hz] 0.53 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN7.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.97 lb-in 0.91 N·m | Torque at Max Output - 4.67 lb-in 0.53 N·m | Speed at Max Output (rpm) - 120 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN7.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.97 lb-in 0.91 N·m | Torque at Max Output - 4.67 lb-in 0.53 N·m | Speed at Max Output (rpm) - 120 | $234.00 |
Add To Cart
Request Quote |