Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
3TK6GN-AW2U / 3GN3KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.19 lb-in 0.36 N·m | Torque at Max Output - 1.87 lb-in 0.21 N·m | Speed at Max Output (rpm) - 300 | $234.00 |
Add To Cart
Request Quote |
5TK20A-CW2E | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Starting Torque - 3.0625 lb-in 0.35 N·m | Torque at Max Output - 1.9375 lb-in [60 Hz] 2.25 lb-in [50 Hz] 0.22 N·m [60 Hz] 0.26 N·m [50 Hz] | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN18K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 18.04 lb-in [50 Hz] 19.14 lb-in [60 Hz] 2.04 N·m [50 Hz] 2.19 N·m [60 Hz] | Torque at Max Output - 10.02 lb-in [50 Hz] 11.21 lb-in [60 Hz] 1.14 N·m [50 Hz] 1.27 N·m [60 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN18KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 18.04 lb-in [50 Hz] 19.14 lb-in [60 Hz] 2.04 N·m [50 Hz] 2.19 N·m [60 Hz] | Torque at Max Output - 10.02 lb-in [50 Hz] 11.21 lb-in [60 Hz] 1.14 N·m [50 Hz] 1.27 N·m [60 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN6K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.63 lb-in 1.22 N·m | Speed at Max Output (rpm) - 150 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN6KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.63 lb-in 1.22 N·m | Speed at Max Output (rpm) - 150 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN6K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.94 lb-in [50 Hz] 9.42 lb-in [60 Hz] 1.07 N·m [60 Hz] 1.26 N·m [50 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN6KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.94 lb-in [50 Hz] 9.42 lb-in [60 Hz] 1.07 N·m [60 Hz] 1.26 N·m [50 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN18K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 19.14 lb-in 2.19 N·m | Torque at Max Output - 11.21 lb-in 1.27 N·m | Speed at Max Output (rpm) - 50 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN18KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 19.14 lb-in 2.19 N·m | Torque at Max Output - 11.21 lb-in 1.27 N·m | Speed at Max Output (rpm) - 50 | $234.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN12.5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 15.45 lb-in 2.13 N·m | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 72 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN12.5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 18.35 lb-in [60 Hz] 19.62 lb-in [50 Hz] 2.13 N·m [60 Hz] 2.23 N·m [50 Hz] | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN12.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 15.45 lb-in 2.13 N·m | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 72 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN12.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 18.35 lb-in [60 Hz] 19.62 lb-in [50 Hz] 2.13 N·m [60 Hz] 2.23 N·m [50 Hz] | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN7.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 11.77 lb-in [60 Hz] 13.67 lb-in [50 Hz] 1.34 N·m [60 Hz] 1.58 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN7.5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 11.77 lb-in [60 Hz] 13.67 lb-in [50 Hz] 1.34 N·m [60 Hz] 1.58 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN50K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in 1.39 N·m | Speed at Max Output (rpm) - 18 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN50KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in 1.39 N·m | Speed at Max Output (rpm) - 18 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN50K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in [60 Hz] 12.55 lb-in [50 Hz] 1.39 N·m [60 Hz] 1.42 N·m [50 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN50KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in [60 Hz] 12.55 lb-in [50 Hz] 1.39 N·m [60 Hz] 1.42 N·m [50 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN25K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 22.58 lb-in [50 Hz] 23.95 lb-in [60 Hz] 2.56 N·m [50 Hz] 2.74 N·m [60 Hz] | Torque at Max Output - 12.55 lb-in [50 Hz] 14.03 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.59 N·m [60 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN25KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 22.58 lb-in [50 Hz] 23.95 lb-in [60 Hz] 2.56 N·m [50 Hz] 2.74 N·m [60 Hz] | Torque at Max Output - 12.55 lb-in [50 Hz] 14.03 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.59 N·m [60 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN60K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 24.5 lb-in 2.77 N·m | Torque at Max Output - 13.12 lb-in 1.5 N·m | Speed at Max Output (rpm) - 15 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN60KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 24.5 lb-in 2.77 N·m | Torque at Max Output - 13.12 lb-in 1.5 N·m | Speed at Max Output (rpm) - 15 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN60K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 24.5 lb-in 2.77 N·m | Torque at Max Output - 13.12 lb-in [60 Hz] 13.61 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.54 N·m [50 Hz] | Speed at Max Output (rpm) - 12.5 [50 Hz] 15 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |