Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
4TK10GN-CW2E / 4GN100K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN120K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 [50 Hz] 7.5 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN150K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN180K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.71 lb-in 0.51 N·m | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 300 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3.6KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 4.45 lb-in 0.61 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 250 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 6.18 lb-in 0.85 N·m | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 180 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN6KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.42 lb-in 1.02 N·m | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 150 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN7.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.27 lb-in 1.28 N·m | Torque at Max Output - 6.99 lb-in 0.79 N·m | Speed at Max Output (rpm) - 120 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN9KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 11.13 lb-in 1.53 N·m | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN12.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 15.45 lb-in 2.13 N·m | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 72 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN15KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 18.54 lb-in 2.55 N·m | Torque at Max Output - 13.97 lb-in 1.58 N·m | Speed at Max Output (rpm) - 60 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN18KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 22.25 lb-in 3.06 N·m | Torque at Max Output - 16.77 lb-in 1.9 N·m | Speed at Max Output (rpm) - 50 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN25KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 27.86 lb-in 3.83 N·m | Torque at Max Output - 20.99 lb-in 2.37 N·m | Speed at Max Output (rpm) - 36 | $254.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN30KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 33.43 lb-in 4.6 N·m | Torque at Max Output - 25.19 lb-in 2.85 N·m | Speed at Max Output (rpm) - 30 | $254.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN36KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 40.11 lb-in 5.52 N·m | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 25 | $254.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN50KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 55.71 lb-in 7.67 N·m | Torque at Max Output - 41.98 lb-in 4.75 N·m | Speed at Max Output (rpm) - 18 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN60KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 60.44 lb-in 8 N·m | Torque at Max Output - 45.54 lb-in 5.15 N·m | Speed at Max Output (rpm) - 15 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN75KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 12 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN90KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 68.31 lb-in 7.72 N·m | Speed at Max Output (rpm) - 10 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN100KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 9 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN120KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 7.50 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN150KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN180KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN3KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 4.4 lb-in [60 Hz] 4.71 lb-in [50 Hz] 0.51 N·m [60 Hz] 0.53 N·m [50 Hz] | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $256.00 |
Add To Cart
Request Quote |