Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
126 - 150 of 328 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 6 [50 Hz] 7.5 [60 Hz] $273.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 5 [50 Hz] 6 [60 Hz] $273.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 4 [50 Hz] 5 [60 Hz] $273.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 12 mm - 7.44 lb-in  0.85 N·m   - 5.32 lb-in  0.61 N·m   - 300 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 12 mm - 8.93 lb-in  1.02 N·m   - 6.38 lb-in  0.73 N·m   - 250 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 12 mm - 12.4 lb-in  1.42 N·m   - 8.86 lb-in  1.01 N·m   - 180 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 12 mm - 14.88 lb-in  1.7 N·m   - 10.63 lb-in  1.22 N·m   - 150 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - 18.6 lb-in  2.13 N·m   - 13.29 lb-in  1.52 N·m   - 120 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 12 mm - 22.33 lb-in  2.55 N·m   - 15.95 lb-in  1.82 N·m   - 100 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - 31.01 lb-in  3.54 N·m   - 22.15 lb-in  2.53 N·m   - 72 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 12 mm - 37.21 lb-in  4.25 N·m   - 26.58 lb-in  3.04 N·m   - 60 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 12 mm - 44.65 lb-in  5.1 N·m   - 31.89 lb-in  3.65 N·m   - 50 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 12 mm - 55.89 lb-in  6.39 N·m   - 39.92 lb-in  4.56 N·m   - 36 $299.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 12 mm - 67.07 lb-in  7.67 N·m   - 47.91 lb-in  5.48 N·m   - 30 $299.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - 80.48 lb-in  9.2 N·m   - 57.49 lb-in  6.57 N·m   - 25 $299.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - 88 lb-in  10 N·m   - 79.84 lb-in  9.13 N·m   - 18 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 12 mm - 88 lb-in  10 N·m   - 86.63 lb-in  9.9 N·m   - 15 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 12 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 10 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 9 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 7.50 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 6 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 5 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 12 mm - 7.44 lb-in  0.85 N·m   - 4.71 lb-in [60 Hz]  5.47 lb-in [50 Hz]  0.53 N·m [60 Hz]  0.63 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 12 mm - 8.93 lb-in  1.02 N·m   - 5.65 lb-in [60 Hz]  6.56 lb-in [50 Hz]  0.64 N·m [60 Hz]  0.76 N·m [50 Hz]   - 208 [50 Hz] 250 [60 Hz] $296.00 Add To Cart
Request Quote
126 - 150 of 328 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved