Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
176 - 200 of 328 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 18.54 lb-in  2.55 N·m   - 13.97 lb-in  1.58 N·m   - 60 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 5 $264.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 5 $264.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - 22.25 lb-in  3.06 N·m   - 16.77 lb-in  1.9 N·m   - 50 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 22.25 lb-in  3.06 N·m   - 16.77 lb-in  1.9 N·m   - 50 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - 27.86 lb-in  3.83 N·m   - 20.99 lb-in  2.37 N·m   - 36 $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 27.86 lb-in  3.83 N·m   - 20.99 lb-in  2.37 N·m   - 36 $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 10 mm - 4.45 lb-in  0.61 N·m   - 3.35 lb-in  0.38 N·m   - 250 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 4.45 lb-in  0.61 N·m   - 3.35 lb-in  0.38 N·m   - 250 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 33.43 lb-in  4.6 N·m   - 25.19 lb-in  2.85 N·m   - 30 $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 33.43 lb-in  4.6 N·m   - 25.19 lb-in  2.85 N·m   - 30 $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - 40.11 lb-in  5.52 N·m   - 30.22 lb-in  3.42 N·m   - 25 $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 40.11 lb-in  5.52 N·m   - 30.22 lb-in  3.42 N·m   - 25 $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 10 mm - 3.71 lb-in  0.51 N·m   - 2.79 lb-in  0.32 N·m   - 300 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/8 in. - 3.71 lb-in  0.51 N·m   - 2.79 lb-in  0.32 N·m   - 300 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 55.71 lb-in  7.67 N·m   - 41.98 lb-in  4.75 N·m   - 18 $264.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 55.71 lb-in  7.67 N·m   - 41.98 lb-in  4.75 N·m   - 18 $264.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 6.18 lb-in  0.85 N·m   - 4.66 lb-in  0.53 N·m   - 180 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 6.18 lb-in  0.85 N·m   - 4.66 lb-in  0.53 N·m   - 180 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - 60.44 lb-in  8 N·m   - 45.54 lb-in  5.15 N·m   - 15 $264.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 60.44 lb-in  8 N·m   - 45.54 lb-in  5.15 N·m   - 15 $264.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - 7.42 lb-in  1.02 N·m   - 5.59 lb-in  0.63 N·m   - 150 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 7.42 lb-in  1.02 N·m   - 5.59 lb-in  0.63 N·m   - 150 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - 9.27 lb-in  1.28 N·m   - 6.99 lb-in  0.79 N·m   - 120 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 9.27 lb-in  1.28 N·m   - 6.99 lb-in  0.79 N·m   - 120 $247.00 Add To Cart
Request Quote
176 - 200 of 328 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved