Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
26 - 50 of 328 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 8 mm - 1.8 lb-in  0.2 N·m   - 0.97 lb-in [60 Hz]  1 lb-in [50 Hz]  0.11 N·m [50 Hz]  0.11 N·m [60 Hz]   - 208 [50 Hz] 250 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 10 mm - 3.83 lb-in  0.44 N·m   - 2.24 lb-in  0.25 N·m   - 250 $234.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 10 mm - 3.61 lb-in [50 Hz]  3.83 lb-in [60 Hz]  0.41 N·m [50 Hz]  0.44 N·m [60 Hz]   - 2 lb-in [50 Hz]  2.24 lb-in [60 Hz]  0.23 N·m [50 Hz]  0.25 N·m [60 Hz]   - 208 [50 Hz] 250 [60 Hz] $240.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 10 mm - 4.45 lb-in  0.61 N·m   - 3.35 lb-in  0.38 N·m   - 250 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 10 mm - 5.29 lb-in [60 Hz]  5.65 lb-in [50 Hz]  0.61 N·m [60 Hz]  0.64 N·m [50 Hz]   - 3.35 lb-in  0.38 N·m   - 208 [50 Hz] 250 [60 Hz] $256.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 12 mm - 8.93 lb-in  1.02 N·m   - 6.38 lb-in  0.73 N·m   - 250 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 12 mm - 8.93 lb-in  1.02 N·m   - 5.65 lb-in [60 Hz]  6.56 lb-in [50 Hz]  0.64 N·m [60 Hz]  0.76 N·m [50 Hz]   - 208 [50 Hz] 250 [60 Hz] $296.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.8 lb-in  0.2 N·m   - 0.97 lb-in  0.11 N·m   - 250 $220.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.8 lb-in  0.2 N·m   - 0.97 lb-in [60 Hz]  1 lb-in [50 Hz]  0.11 N·m [50 Hz]  0.11 N·m [60 Hz]   - 208 [50 Hz] 250 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 3.83 lb-in  0.44 N·m   - 2.24 lb-in  0.25 N·m   - 250 $234.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 3.61 lb-in [50 Hz]  3.83 lb-in [60 Hz]  0.41 N·m [50 Hz]  0.44 N·m [60 Hz]   - 2 lb-in [50 Hz]  2.24 lb-in [60 Hz]  0.23 N·m [50 Hz]  0.25 N·m [60 Hz]   - 208 [50 Hz] 250 [60 Hz] $240.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 4.45 lb-in  0.61 N·m   - 3.35 lb-in  0.38 N·m   - 250 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 5.29 lb-in [60 Hz]  5.65 lb-in [50 Hz]  0.61 N·m [60 Hz]  0.64 N·m [50 Hz]   - 3.35 lb-in  0.38 N·m   - 208 [50 Hz] 250 [60 Hz] $256.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 8.93 lb-in  1.02 N·m   - 6.38 lb-in  0.73 N·m   - 250 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 8.93 lb-in  1.02 N·m   - 5.65 lb-in [60 Hz]  6.56 lb-in [50 Hz]  0.64 N·m [60 Hz]  0.76 N·m [50 Hz]   - 208 [50 Hz] 250 [60 Hz] $296.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 8 mm - 2.51 lb-in  0.28 N·m   - 1.34 lb-in  0.15 N·m   - 180 $220.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 8 mm - 2.51 lb-in  0.28 N·m   - 1.34 lb-in [60 Hz]  1.39 lb-in [50 Hz]  0.15 N·m [60 Hz]  0.16 N·m [50 Hz]   - 150 [50 Hz] 180 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 5.32 lb-in  0.61 N·m   - 3.11 lb-in  0.35 N·m   - 180 $234.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 5.01 lb-in [50 Hz]  5.32 lb-in [60 Hz]  0.57 N·m [50 Hz]  0.61 N·m [60 Hz]   - 2.78 lb-in [50 Hz]  3.11 lb-in [60 Hz]  0.32 N·m [50 Hz]  0.35 N·m [60 Hz]   - 150 [50 Hz] 180 [60 Hz] $240.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 6.18 lb-in  0.85 N·m   - 4.66 lb-in  0.53 N·m   - 180 $247.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 7.34 lb-in [60 Hz]  7.85 lb-in [50 Hz]  0.85 N·m [60 Hz]  0.89 N·m [50 Hz]   - 4.66 lb-in  0.53 N·m   - 150 [50 Hz] 180 [60 Hz] $256.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 12 mm - 12.4 lb-in  1.42 N·m   - 8.86 lb-in  1.01 N·m   - 180 $288.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 12 mm - 12.4 lb-in  1.42 N·m   - 7.85 lb-in [60 Hz]  9.11 lb-in [50 Hz]  0.89 N·m [60 Hz]  1.05 N·m [50 Hz]   - 150 [50 Hz] 180 [60 Hz] $296.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 2.51 lb-in  0.28 N·m   - 1.34 lb-in  0.15 N·m   - 180 $220.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 2.51 lb-in  0.28 N·m   - 1.34 lb-in [60 Hz]  1.39 lb-in [50 Hz]  0.15 N·m [60 Hz]  0.16 N·m [50 Hz]   - 150 [50 Hz] 180 [ 60 Hz] $227.00 Add To Cart
Request Quote
26 - 50 of 328 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved