Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5TK20GN-AW2U / 5GN3K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 5.32 lb-in 0.61 N·m | Speed at Max Output (rpm) - 300 | $288.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN6K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 8.81 lb-in [60 Hz] 9.42 lb-in [50 Hz] 1.02 N·m [60 Hz] 1.07 N·m [50 Hz] | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 125 [50 Hz] 150 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN6K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.42 lb-in 1.02 N·m | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 150 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN6KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 8.81 lb-in [60 Hz] 9.42 lb-in [50 Hz] 1.02 N·m [60 Hz] 1.07 N·m [50 Hz] | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 125 [50 Hz] 150 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN6KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.42 lb-in 1.02 N·m | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 150 | $247.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN9KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.57 lb-in 1.09 N·m | Torque at Max Output - 5.6 lb-in 0.63 N·m | Speed at Max Output (rpm) - 100 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN9K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 9.57 lb-in 1.09 N·m | Torque at Max Output - 5.6 lb-in 0.63 N·m | Speed at Max Output (rpm) - 100 | $234.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3.6K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 5.65 lb-in [60 Hz] 6.56 lb-in [50 Hz] 0.64 N·m [60 Hz] 0.76 N·m [50 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3.6KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 5.65 lb-in [60 Hz] 6.56 lb-in [50 Hz] 0.64 N·m [60 Hz] 0.76 N·m [50 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN36KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 80.48 lb-in 9.2 N·m | Torque at Max Output - 50.92 lb-in [60 Hz] 59.13 lb-in [50 Hz] 5.78 N·m [60 Hz] 6.83 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $307.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN36K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 80.48 lb-in 9.2 N·m | Torque at Max Output - 50.92 lb-in [60 Hz] 59.13 lb-in [50 Hz] 5.78 N·m [60 Hz] 6.83 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $307.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN75K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 12 | $264.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN75K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN75KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $273.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN75KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 12 | $264.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN36KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 80.48 lb-in 9.2 N·m | Torque at Max Output - 57.49 lb-in 6.57 N·m | Speed at Max Output (rpm) - 25 | $299.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN36K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 80.48 lb-in 9.2 N·m | Torque at Max Output - 57.49 lb-in 6.57 N·m | Speed at Max Output (rpm) - 25 | $299.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN25K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in 0.69 N·m | Speed at Max Output (rpm) - 36 | $227.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN25KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in 0.69 N·m | Speed at Max Output (rpm) - 36 | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN25KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in [60 Hz] 6.27 lb-in [50 Hz] 0.69 N·m [60 Hz] 0.71 N·m [50 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN25K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in [60 Hz] 6.27 lb-in [50 Hz] 0.69 N·m [60 Hz] 0.71 N·m [50 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3.6K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 6.38 lb-in 0.73 N·m | Speed at Max Output (rpm) - 250 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3.6KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 6.38 lb-in 0.73 N·m | Speed at Max Output (rpm) - 250 | $288.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN12.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 12.53 lb-in [50 Hz] 13.29 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.52 N·m [60 Hz] | Torque at Max Output - 6.96 lb-in [50 Hz] 7.78 lb-in [60 Hz] 0.79 N·m [50 Hz] 0.88 N·m [60 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN12.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 12.53 lb-in [50 Hz] 13.29 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.52 N·m [60 Hz] | Torque at Max Output - 6.96 lb-in [50 Hz] 7.78 lb-in [60 Hz] 0.79 N·m [50 Hz] 0.88 N·m [60 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $240.00 |
Add To Cart
Request Quote |