Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-CW2E / 3GN36K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] 3.68 N·m [50 Hz] 3.94 N·m [60 Hz] | Torque at Max Output - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] 2.05 N·m [50 Hz] 2.29 N·m [60 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN25KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 22.58 lb-in [50 Hz] 23.95 lb-in [60 Hz] 2.56 N·m [50 Hz] 2.74 N·m [60 Hz] | Torque at Max Output - 12.55 lb-in [50 Hz] 14.03 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.59 N·m [60 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN30KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 27.1 lb-in [50 Hz] 28.74 lb-in [60 Hz] 3.07 N·m [50 Hz] 3.29 N·m [60 Hz] | Torque at Max Output - 15.06 lb-in [50 Hz] 16.84 lb-in [60 Hz] 1.71 N·m [50 Hz] 1.91 N·m [60 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN36KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] 3.68 N·m [50 Hz] 3.94 N·m [60 Hz] | Torque at Max Output - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] 2.05 N·m [50 Hz] 2.29 N·m [60 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN50K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 28.06 lb-in 3.18 N·m | Speed at Max Output (rpm) - 18 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN60K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 30.44 lb-in 3.45 N·m | Speed at Max Output (rpm) - 15 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN75K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 38.05 lb-in 4.31 N·m | Speed at Max Output (rpm) - 12 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN90K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 10 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN100K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 9 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN120K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 7.50 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN150K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 6 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN180K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 5 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN50KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 28.06 lb-in 3.18 N·m | Speed at Max Output (rpm) - 18 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN60KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 30.44 lb-in 3.45 N·m | Speed at Max Output (rpm) - 15 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN75KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 38.05 lb-in 4.31 N·m | Speed at Max Output (rpm) - 12 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN90KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 10 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN100KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 9 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN120KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 7.50 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN150KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 6 | $251.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN180KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 5 | $251.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN25K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 27.86 lb-in 3.83 N·m | Torque at Max Output - 20.99 lb-in 2.37 N·m | Speed at Max Output (rpm) - 36 | $254.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN30K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 33.43 lb-in 4.6 N·m | Torque at Max Output - 25.19 lb-in 2.85 N·m | Speed at Max Output (rpm) - 30 | $254.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN36K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 40.11 lb-in 5.52 N·m | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 25 | $254.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN25KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 27.86 lb-in 3.83 N·m | Torque at Max Output - 20.99 lb-in 2.37 N·m | Speed at Max Output (rpm) - 36 | $254.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN30KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 33.43 lb-in 4.6 N·m | Torque at Max Output - 25.19 lb-in 2.85 N·m | Speed at Max Output (rpm) - 30 | $254.00 |
Add To Cart
Request Quote |