The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| FBL575AW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 9.70 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - |
Add To Cart
Request Quote |
| FBL575AW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 20 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - |
Add To Cart
Request Quote |
| FBL575AW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 30 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - |
Add To Cart
Request Quote |
| FBL575AW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 39 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - |
Add To Cart
Request Quote |
| FBL575AW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 57 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
| FBL575AW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 95 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
| FBL575AW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 190 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |
| FBL575AW-200 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 200 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1.5 ~ 15 | List Price - |
Add To Cart
Request Quote |
| FBL575AW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 2.2 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 9.70 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 20 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 30 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 39 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 57 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 95 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 190 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-200 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 200 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1.5 ~ 15 | List Price - |
Add To Cart
Request Quote |
| FBL575CW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 2.2 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - |
Add To Cart
Request Quote |
| FBL575SW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 9.70 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - |
Add To Cart
Request Quote |
| FBL575SW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 20 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - |
Add To Cart
Request Quote |
| FBL575SW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 30 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - |
Add To Cart
Request Quote |
| FBL575SW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 39 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - |
Add To Cart
Request Quote |
| FBL575SW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 57 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
| FBL575SW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 95 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
| FBL575SW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 190 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |