The BLU Series consists of models with an output rating of 20,40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| BLU440A-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
| BLU440A-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
| BLU440A-50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 75 lb-in8.50 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
| BLU440A-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
| BLU440A-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
| BLU440C-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - |
Add To Cart
Request Quote |
| BLU440C-10FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |
| BLU440C-15FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |
| BLU440C-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
| BLU440C-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
| BLU440C-50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 75 lb-in8.50 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
| BLU440C-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
| BLU440C-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
| BLU440S-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - |
Add To Cart
Request Quote |
| BLU440S-10FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |
| BLU440S-15FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |
| BLU440S-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 30 lb-in3.4 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
| BLU440S-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
| BLU440S-50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 75 lb-in8.50 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
| BLU440S-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
| BLU440S-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
| BLU590A-5 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 17.70 lb-in2 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - |
Add To Cart
Request Quote |
| BLU590A-10 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |
| BLU590A-15 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |
| BLU590A-20 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |