ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Stepper Motors > DC Input Stepper Motor & Driver Packages > Stepper Motor & Driver Packages (0.9°/1.8°) > CVK Series 1.8° Stepper Motor and Driver Packages > View Items 

CVK Series 1.8° Stepper Motor and Driver Packages

Check up to five results to perform an action.

cvk26__k-img.jpg

larger image
The CVK Series features one of the smallest, standard fully digitally controlled microstepping drivers combined with a bipolar high-torque stepper motor for the optimum motor performance.
  • High performance stepper motor and compact, lightweight microstepping driver
  • Motor uses connector mating system for easy installation (included)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 30 Unit of Measure: Imperial | Metric  1 2 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Output Shaft Diameter

Power Supply

Shaft

Basic Step Angle

Web Price

CVK213AK 0.79 in Speed - Torque Characteristics
Graph
larger image
2.80 oz-in Round Shaft (No Gearhead) 4 mm 24 VDC Single 1.8° $165.75
CVK213BK 0.79 in Speed - Torque Characteristics
Graph
larger image
2.80 oz-in Round Shaft (No Gearhead) 4 mm 24 VDC Double 1.8° $167.45
CVK223AK 1.1 in Speed - Torque Characteristics
Graph
larger image
13.40 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Single 1.8° $160.65
CVK223BK 1.1 in Speed - Torque Characteristics
Graph
larger image
13.40 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Double 1.8° $162.35
CVK225AK 1.1 in Speed - Torque Characteristics
Graph
larger image
26 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Single 1.8° $169.15
CVK225BK 1.1 in Speed - Torque Characteristics
Graph
larger image
26 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Double 1.8° $170.85
CVK233AK 1.38 in Speed - Torque Characteristics
Graph
larger image
28 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Single 1.8° $151.30
CVK233BK 1.38 in Speed - Torque Characteristics
Graph
larger image
28 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Double 1.8° $153.00
CVK235AK 1.38 in Speed - Torque Characteristics
Graph
larger image
52 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Single 1.8° $157.25
CVK235BK 1.38 in Speed - Torque Characteristics
Graph
larger image
52 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Double 1.8° $158.95
CVK243AK 1.65 in Speed - Torque Characteristics
Graph
larger image
49 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Single 1.8° $151.30
CVK243BK 1.65 in Speed - Torque Characteristics
Graph
larger image
49 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Double 1.8° $153.00
CVK244AK 1.65 in Speed - Torque Characteristics
Graph
larger image
68 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Single 1.8° $152.15
CVK244BK 1.65 in Speed - Torque Characteristics
Graph
larger image
68 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Double 1.8° $153.85
CVK245AK 1.65 in Speed - Torque Characteristics
Graph
larger image
82 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Single 1.8° $157.25
CVK245BK 1.65 in Speed - Torque Characteristics
Graph
larger image
82 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Double 1.8° $158.95
CVK246AK 1.65 in Speed - Torque Characteristics
Graph
larger image
132 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Single 1.8° $158.95
CVK246BK 1.65 in Speed - Torque Characteristics
Graph
larger image
132 oz-in Round Shaft (No Gearhead) 5 mm 24 VDC Double 1.8° $160.65
CVK264AK 2.22 in Speed - Torque Characteristics
Graph
larger image
85 oz-in Round Shaft (No Gearhead) 8 mm 24 VDC Single 1.8° $158.10
CVK264BK 2.22 in Speed - Torque Characteristics
Graph
larger image
85 oz-in Round Shaft (No Gearhead) 8 mm 24 VDC Double 1.8° $159.80
CVK266AK 2.22 in Speed - Torque Characteristics
Graph
larger image
198 oz-in Round Shaft (No Gearhead) 8 mm 24 VDC Single 1.8° $163.20
CVK266BK 2.22 in Speed - Torque Characteristics
Graph
larger image
198 oz-in Round Shaft (No Gearhead) 8 mm 24 VDC Double 1.8° $164.90
CVK268AK 2.22 in Speed - Torque Characterisitcs
Graph
larger image
320 oz-in Round Shaft (No Gearhead) 8 mm 24 VDC Single 1.8° $176.80
CVK268BK 2.22 in Speed - Torque Characterisitcs
Graph
larger image
320 oz-in Round Shaft (No Gearhead) 8 mm 24 VDC Double 1.8° $178.50
CVD228-K / PKP264D28AA-L 2.22 in Speed - Torque Characteristics
Graph
larger image
85 oz-in Round Shaft (No Gearhead) 1/4 in. 24 VDC Single 1.8° $158.10
  Results 1 - 25 of 30 1 2