ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Low-Speed Synchronous Motors > SMK Series Low Speed Synchronous Motors > View Items 

SMK Series Low Speed Synchronous Motors

Check up to five results to perform an action.

SMK_top

larger image
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 57 Unit of Measure: Imperial | Metric  1 2 3 

Item #

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

SMK014A-A 1.65 in Single-Phase 100-115 VAC Round Shaft (No Gearhead) N/A 5 mm 0.975 lb-in [50 Hz]  
1.15 lb-in [60 Hz]  
60 [50 Hz]
72 [60 Hz]
$87.00
SMK014MA-A 1.65 in Single-Phase 100-115 VAC Round Shaft (No Gearhead) N/A 5 mm 0.975 lb-in [50 Hz]  
1.15 lb-in [60 Hz]  
30 [50 Hz]
36 [60 Hz]
$91.00
SMK0A-3A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 3 :1 5 mm 1.32 lb-in   20 [50 Hz]
24 [60 Hz]
$153.00
SMK0A-3.6A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 3.6 :1 5 mm 1.59 lb-in   16.67 [50 Hz]
20 [60 Hz]
$153.00
SMK0A-7.5A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 7.5 :1 5 mm 3 lb-in   9.6 [60 Hz]
8 [50 Hz]
$153.00
SMK0A-9A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 9 :1 5 mm 3 lb-in   8 [60 Hz]
6.67 [50 Hz]
$153.00
SMK0A-15A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 15 :1 5 mm 3 lb-in   4.8 [60 Hz]
4 [50 Hz]
$159.00
SMK0A-18A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 18 :1 5 mm 3 lb-in   4 [60 Hz]
3.33 [50 Hz]
$159.00
SMK0A-30A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 30 :1 5 mm 3 lb-in   2.4 [60 Hz]
2 [50 Hz]
$165.00
SMK0A-36A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 36 :1 5 mm 3.2 lb-in   2 [60 Hz]
1.67 [50 Hz]
$165.00
SMK0A-50A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 50 :1 5 mm 3.6 lb-in   1.44 [60 Hz]
1.2 [50 Hz]
$165.00
SMK0A-60A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 60 :1 5 mm 4.1 lb-in   1.2 [60 Hz]
1 [50 Hz]
$165.00
SMK0A-100A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 100 :1 5 mm 4.1 lb-in   0.72 [60 Hz]
0.6 [50 Hz]
$174.00
SMK0A-120A 1.65 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 120 :1 5 mm 4.9 lb-in   0.6 [60 Hz]
0.5 [50 Hz]
$174.00
SMK237A-A 2.22 in Single-Phase 100-115 VAC Round Shaft (No Gearhead) N/A 1/4 in. 3.25 lb-in   60 [50 Hz]
72 [60 Hz]
$104.00
SMK5100A-AA 3.35 in Single-Phase 100-115 VAC Round Shaft (No Gearhead) N/A 1/2 in. 8.875 lb-in [50 Hz]  
9.75 lb-in [60 Hz]  
60 [50 Hz]
72 [60 Hz]
$164.00
SMK5160A-AA 3.35 in Single-Phase 100-115 VAC Round Shaft (No Gearhead) N/A 1/2 in. 13.75 lb-in [50 Hz]  
18.125 lb-in [60 Hz]  
60 [50 Hz]
72 [60 Hz]
$239.00
SMK216A-GN / 2GN3SA 2.22 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 3 :1 5/16 in. 3.5 lb-in   20 [50 Hz]
24 [60 Hz]
$175.00
SMK216A-GN / 2GN3.6SA 2.22 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 3.6 :1 5/16 in. 4.4 lb-in   16.67 [50 Hz]
20 [60 Hz]
$175.00
SMK216A-GN / 2GN5SA 2.22 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 5 :1 5/16 in. 6.1 lb-in   14.4 [60 Hz]
12 [50 Hz]
$175.00
SMK216A-GN / 2GN6SA 2.22 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 6 :1 5/16 in. 7 lb-in   10 [50 Hz]
12 [60 Hz]
$175.00
SMK216A-GN / 2GN7.5SA 2.22 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 7.5 :1 5/16 in. 8.8 lb-in   9.6 [60 Hz]
8 [50 Hz]
$175.00
SMK216A-GN / 2GN9SA 2.22 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 9 :1 5/16 in. 10.6 lb-in   8 [60 Hz]
6.67 [50 Hz]
$175.00
SMK216A-GN / 2GN12.5SA 2.22 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 12.5 :1 5/16 in. 13.2 lb-in   5.76 [60 Hz]
4.8 [50 Hz]
$175.00
SMK216A-GN / 2GN15SA 2.22 in Single-Phase 100-115 VAC Parallel Shaft Gearhead 15 :1 5/16 in. 15.9 lb-in   4.8 [60 Hz]
4 [50 Hz]
$175.00
  Results 1 - 25 of 57 1 2 3