ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Fan Kits > Axial Flow Fan Kits > EMU Series Fan Kits > View Items 

EMU Series Fan Kits

Check up to five results to perform an action.

t-emu1238-g-img.jpg

larger image
These AC Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used. Kits include fan unit, power cord, finger guard and mounting screws.
  • Low Power Consumption
  • AC Input
  • 4.72 in (120 mm) Frame Size
  • Maximum Airflow 106 CFM (3 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 2 of 2 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Thickness

Function

Power Supply*

Plug Cord

Speed (r/min)*

Max. Air Flow

Max. Static Pressure

Web Price

T-EMU1238-1-G 4.72 in 1.50 in. None Single-Phase 100 ~ 240 VAC 3.3 ft (1 m) 3250 106 CFM   0.337 inH2O   $49.30
T-EMU1238-2-G 4.72 in 1.50 in. None Single-Phase 100 ~ 240 VAC 6.6 ft. (2 m) 3250 106 CFM   0.337 inH2O   $49.30
  Results 1 - 2 of 2 1