ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Fan Kits > Axial Flow Fan Kits > MDP Series Fan Kits > View Items 

MDP Series Fan Kits

Check up to five results to perform an action.

t-mdp1238-24l-gp-img.jpg

larger image
These DC Axial flow fans conform to the IP55 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops. These kits include stainless steel finger guard and mounting screws.
  • IP55 Rated
  • DC Input
  • Frame sizes from 3.15 in to 4.69 in (80 mm to 119 mm)
  • Maximum airflow from 36.4 CFM to 98.8 CFM (1.03 m3/min to 2.8 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 3 of 3 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Thickness

Function

Type

Power Supply*

Speed (r/min)*

Max. Air Flow

Max. Static Pressure

Web Price

T-MDP825-24L-G 3.15 in 1 in. Stall Alarm - Electronic IP55 Rated 24 VDC 2900 36.4 CFM   0.142 inH2O   $78.20
T-MDP925-24L-G 3.62 in 1 in. Stall Alarm - Electronic IP55 Rated 24 VDC 3150 51.2 CFM   0.176 inH2O   $79.05
T-MDP1238-24L-G 4.69 in 1.50 in. Stall Alarm - Electronic IP55 Rated 24 VDC 2600 98.8 CFM   0.282 inH2O   $108.80
  Results 1 - 3 of 3 1