Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS599BA-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599BC-3 | Basic Step Angle - 0.72º | Frame Size - 3.35 in85 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 580 oz-in4.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599BC-PS10-3 | Basic Step Angle - 0.072º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599BC-PS5-3 | Basic Step Angle - 0.144º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599BC-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599MA-3 | Basic Step Angle - 0.72º | Frame Size - 3.35 in85 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 580 oz-in4.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599MA-PS10-3 | Basic Step Angle - 0.072º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599MA-PS5-3 | Basic Step Angle - 0.144º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599MA-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599MC-3 | Basic Step Angle - 0.72º | Frame Size - 3.35 in85 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 580 oz-in4.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599MC-PS10-3 | Basic Step Angle - 0.072º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599MC-PS5-3 | Basic Step Angle - 0.144º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS599MC-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |