Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS566AA-PS5-3 | Basic Step Angle - 0.144º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566AA-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566AA-PS10-3 | Basic Step Angle - 0.072º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566AC-3 | Basic Step Angle - 0.72º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 136 oz-in0.96 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566AA-3 | Basic Step Angle - 0.72º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 136 oz-in0.96 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566MC-PS5-3 | Basic Step Angle - 0.144º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566MC-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566MC-PS10-3 | Basic Step Angle - 0.072º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566MA-PS5-3 | Basic Step Angle - 0.144º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566MA-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566MA-PS10-3 | Basic Step Angle - 0.072º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-3 | Basic Step Angle - 0.72º | Frame Size - 3.35 in85 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 290 oz-in2.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-PS25-3 | Basic Step Angle - 0.0288º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 4960 oz-in36 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-PS36-3 | Basic Step Angle - 0.02º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-PS50-3 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-TS3.6-3 | Basic Step Angle - 0.2º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 848 oz-in6 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-TS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-TS10-3 | Basic Step Angle - 0.072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-TS20-3 | Basic Step Angle - 0.036º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-TS30-3 | Basic Step Angle - 0.024º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AC-3 | Basic Step Angle - 0.72º | Frame Size - 3.35 in85 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 290 oz-in2.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-HS50-3 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 4640 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AA-HS100-3 | Basic Step Angle - 0.0072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AC-HS50-3 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 4640 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS596AC-HS100-3 | Basic Step Angle - 0.0072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |