The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.
  • Compact driver
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Smooth Drive function
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • Geared options
  • Encoder options
  • RoHS Compliant
1 - 25 of 201 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder Output

Shaft

Power Supply

Basic Step Angle

Web Price

UPC Code

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm
Speed-Torque Characteristics
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.072º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.1º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.0144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.02º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.0288º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Harmonic Gear - 100 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.0072º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 768 oz-in5.5 N·m - Harmonic Gear - 50 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.0144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Taper Hobbed Gear - 30 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.024º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 480 oz-in3.5 N·m - Taper Hobbed Gear - 20 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.036º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 416 oz-in3 N·m - Taper Hobbed Gear - 10 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.072º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 352 oz-in2.5 N·m - Taper Hobbed Gear - 7.2 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.1º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 176 oz-in1.25 N·m - Taper Hobbed Gear - 3.6 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.2º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - None - Double - 24 VDC - 0.1º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - None - Double - 24 VDC - 0.144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - None - Double - 24 VDC - 0.072º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - None - Single - 24 VDC - 0.1º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - None - Single - 24 VDC - 0.144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - None - Single - 24 VDC - 0.072º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - None - Double - 24 VDC - 0.0144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - None - Double - 24 VDC - 0.02º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - None - Double - 24 VDC - 0.0288º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - None - Single - 24 VDC - 0.0144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - None - Single - 24 VDC - 0.02º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - None - Single - 24 VDC - 0.0288º Request Quote - Add To Cart
Request Quote
1 - 25 of 201 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved