Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CRK569AP-R27 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 230 oz-in1.66 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | $537.00 | UPC Code - |
Add To Cart
Request Quote |