Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AZ46AC-HP9F-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AA-HP5-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AA-HP9-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AA-HP5F-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AA-HP9F-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |