Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AZ66AA-HS50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-HS50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AA-TS3.6-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 92 oz-in0.65 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-TS3.6-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 92 oz-in0.65 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-TS30-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-TS30-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-HP5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 835 oz-in5.90 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-HP5F-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 835 oz-in5.90 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-HP5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5.90 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-HP5F-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5.90 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-PS10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-TS20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-TS20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-PS10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-HS100-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AA-HS100-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-TS10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 566 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-PS7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 566 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-PS7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 566 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-TS10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 566 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 495 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 495 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-HS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 495 oz-in3.50 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AA-HS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 495 oz-in3.50 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |