Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AR66AK-PS50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR66AK-PS7-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR66MK-PS10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 710 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR66MK-PS25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR66MK-PS36-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR66MK-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR66MK-PS50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR66MK-PS7-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98AK-PS10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 2800 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98AK-PS25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98AK-PS36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98AK-PS5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1420 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98AK-PS50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98AK-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98MK-PS10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 2800 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98MK-PS25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98MK-PS36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98MK-PS5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1420 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98MK-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR98MK-PS50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR24SAK-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 7.8 oz-in0.055 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR24SBK-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 7.8 oz-in0.055 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR26SAK-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 17 oz-in0.12 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR26SBK-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 17 oz-in0.12 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
AR24SAK-T7.2-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |