Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
AR46MAD-PS25-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR46MCD-PS25-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66AAD-N25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66AAD-PS25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66ACD-N25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66ACD-PS25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66MAD-N25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66MAD-PS25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66MCD-N25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66MCD-PS25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-PS25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98ACD-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98ACD-PS25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MAD-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MAD-PS25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MCD-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MCD-PS25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR46AAD-T30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR46ACD-T30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR46MAD-T30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR46MCD-T30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66AAD-T30-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66ACD-T30-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66MAD-T30-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |