Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
AR66MCD-H50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR66MCD-H100-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR69AAD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR69ACD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR69BAD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR69BCD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR69MAD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR69MCD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR911AAD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR911ACD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR911BAD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR911BCD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98ACD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98BAD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98BCD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MAD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MCD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-T3.6-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-T7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-T10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-T20-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-T30-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-N5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AAD-N7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |