Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AR98AKD-N36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-N50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-N5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-N7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-PS10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 2800 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-PS25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-PS36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-PS50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-PS5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1420 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-T10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-T20-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1696 oz-in12 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-T3.6-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-T30-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1696 oz-in12 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98AKD-T7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98BKD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
|
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-H100-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-H50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-N10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-N36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-N50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-N5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |
AR98MKD-N7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - |
Add To Cart
Request Quote |